- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Cartridge Type Grease Gun CG-400
Specifications of CG-400
-
- Type
- Grease Gun
-
- Nozzle Length(mm)
- 240
-
- Single discharge quantity(cc)
- 0.8~0.9
-
- Overall Length(mm)
- 378
-
- Oil tank diameter(mm)
- 62.6
-
- Max. Pressure(MPa)
- 29.4
-
- Trusco Code
- 112-5168
-
- Mass(g)
- 1300
-
- Features
- The grease is for cartridge only.
-
- Nozzle Connection Screw
- Rc1/8
-
- Applicable Grease
- Consistency No.2
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,129.00
|
GREASE GUNS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Type
- Grease Gun
-
- Nozzle Length(mm)
- 240
-
- Single discharge quantity(cc)
- 0.8~0.9
-
- Overall Length(mm)
- 378
-
- Oil tank diameter(mm)
- 62.6
-
- Max. Pressure(MPa)
- 29.4
-
- Trusco Code
- 112-5168
-
- Mass(g)
- 1300
-
- Features
- The grease is for cartridge only.
-
- Nozzle Connection Screw
- Rc1/8
-
- Applicable Grease
- Consistency No.2
-
- Inner capacity
- 1 pc.
Product Description
Grease gun using only cartridge grease.
[Features]
· The grease is for cartridge only.
· Single discharge amount: 0.8-0.9 cc, capacity (cc): 420 cc.
· Nozzle length: 240 mm, oil tank diameter (mm): 62.6 mm, overall length (mm): 378 mm.
Specifications of CG-400
-
- Type
- Grease Gun
-
- Nozzle Length(mm)
- 240
-
- Single discharge quantity(cc)
- 0.8~0.9
-
- Overall Length(mm)
- 378
-
- Oil tank diameter(mm)
- 62.6
-
- Max. Pressure(MPa)
- 29.4
-
- Trusco Code
- 112-5168
-
- Mass(g)
- 1300
-
- Features
- The grease is for cartridge only.
-
- Nozzle Connection Screw
- Rc1/8
-
- Applicable Grease
- Consistency No.2
-
- Inner capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 1,129.00
|
GREASE GUNS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●The grease is for cartridge only.Specification
●Discharge Rate Per Time (cc):0.8 to 0.9
●Nozzle Length(mm):240
●Oil Tank Diameter(mm):62.6
●Capacity(cc):420
●Total Length(mm):378
●Max Pressure(MPa):29.4
●SPQ(piece):1
●Nozzle Connecting Screw: Rc1/8
●Applicable Grease: Cone Penetration No.2
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?