Flex Lock Gear Wrench

Brand :
SUEKAGE TOOL

Caution

    Product Description

    It does not have a forward/reverse switch. The flex mechanism can swing 180 degrees. It uses a lock mechanism that can be fixed with 12 steps of 15° angle adjustment. Final tightening is possible with 72 gears and a feed angle of 5° (8mm only has 60 gears and a feed angle of 6°). It has a satin chrome finish.

    Features

    ●Switching between normal and reverse is not attached.
    ●The flex mechanism is 180° oscillating OK.
    ●The locking mechanism which can be fixed by angle adjustment of 12 steps 15° is adopted.
    ●Final tightening can be performed with 72 teeth and feed angle 5
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat