- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rapid Oil Valve
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of AC6100
-
- Product Type
- Related Item
-
- Overall Length(mm)
- 232
-
- Applicable Aperture Diameter(mm)
- 50
-
- Trusco Code
- 116-1598
-
- Mass(g)
- 1400
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 6,812.00
|
DRUMS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Related Item
-
- Overall Length(mm)
- 232
-
- Applicable Aperture Diameter(mm)
- 50
-
- Trusco Code
- 116-1598
-
- Mass(g)
- 1400
Product Description
[Features]
·All parts are made of non-ferrous alloy, so you can use it for a long time without worrying about red rust.
·It can be attached to a drum and used as a cock.
·Can be used with non-flammable, highly viscous oils.
[Applications]
·It can be attached to an oil can and used as a cock.
Specifications of AC6100
-
- Product Type
- Related Item
-
- Overall Length(mm)
- 232
-
- Applicable Aperture Diameter(mm)
- 50
-
- Trusco Code
- 116-1598
-
- Mass(g)
- 1400
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 6,812.00
|
DRUMS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since all parts are made of non-ferrous alloy, it can be used for a long time without worrying about occurrence of red rust.
●Can be used as a cock attached to a drum.
●It can be used for highly viscosity oil without flammability.Specification
●Applicable Opening Diameter(mm):50
●Total Length(mm):232
●SPQ(piece):10
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?