(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Arm Band "Snap Band"

LED Arm Band "Snap Band"

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MK-MT-002

  • Color
    Orange
  • Product Model
    Arm Badge
  • Reflection Present or Absent
    Yes
  • Longitudinal(mm)
    420
  • Side(mm)
    50
  • Material
    Front side: PVC (Polyvinyl chloride), Back side: PVC, Contents: stainless steel, PPC (flexible base)
  • Feature 1
    LED usage & Battery replacement, for long life = Economical ☆
  • Use
    For a variety of uses, whether jogging, shopping, or returning home at night.
  • Amount Of Content
    1 pc.
Part Number
MK-MT-002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 258.27

ARM BANDS 1 Piece(s) 8 Day(s) 1 pc.

Basic Specifications

  • Color
    Orange
  • Product Model
    Arm Badge
  • Reflection Present or Absent
    Yes
  • Longitudinal(mm)
    420
  • Side(mm)
    50
  • Material
    Front side: PVC (Polyvinyl chloride), Back side: PVC, Contents: stainless steel, PPC (flexible base)
  • Feature 1
    LED usage & Battery replacement, for long life = Economical ☆
  • Use
    For a variety of uses, whether jogging, shopping, or returning home at night.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·This product is easily reflective by simply wrapping it around one hand.
·Long-lasting and economical with LED and battery replacement.

Specifications of MK-MT-002

  • Color
    Orange
  • Product Model
    Arm Badge
  • Reflection Present or Absent
    Yes
  • Longitudinal(mm)
    420
  • Side(mm)
    50
  • Material
    Front side: PVC (Polyvinyl chloride), Back side: PVC, Contents: stainless steel, PPC (flexible base)
  • Feature 1
    LED usage & Battery replacement, for long life = Economical ☆
  • Use
    For a variety of uses, whether jogging, shopping, or returning home at night.
  • Amount Of Content
    1 pc.
Part Number
MK-MT-002
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 258.27

ARM BANDS 1 Piece(s) 8 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1