(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Leather Gloves, Dot Cyber DC-53H

Leather Gloves, Dot Cyber DC-53H

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 404.71 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DC-53H-3L
DC-53H-L
DC-53H-LL
DC-53H-M
DC-53H-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Middle finger length
(cm)
Palm Width
(cm)
Inner capacity

฿ 404.71

LEATHER GLOVES 1 Piece(s) 3 Day(s) - 22.4 9.1 22 1 Pair

฿ 963.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 20.8 8.5 20.6 1 Pair

฿ 1,033.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 21.6 8.7 21.2 1 Pair

฿ 963.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 20 8 20 1 Pair

฿ 963.00

LEATHER GLOVES 1 Piece(s) 19 Day(s) S 19.2 7.6 19.4 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • The intended use
    For work
  • Leather Gloves Type
    Artificial Leather
  • Color
    White/Black
  • Thickness(mm)
    0.65±0.1
  • Quantity
    Artificial leather, Cowhide; Back portion: Polyester
  • Inner capacity
    1 Pair

Product Description

General-use leather gloves made using artificial leather with superior wear resistance. Palms are covered with Japanese cowhide for outstanding strength.
[Features]
· Adapts well to the hand, with reinforced fingertips that are resistant to wear.
· Artificial leather is used for the fingertips and part of the palm, and genuine cowhide produced in Japan is used for the rest of the palm.
· Wrists have Magic Tape fastening for a superior fit.
· Finger seams are at the tips of the fingernails, so the fingertips are clear to improve workability.
[Applications]
· For light work, etc.

Part Number
DC-53H-3L
DC-53H-L
DC-53H-LL
DC-53H-M
DC-53H-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Overall Length
(cm)
Middle finger length
(cm)
Palm Width
(cm)
Inner capacity

฿ 404.71

LEATHER GLOVES 1 Piece(s) 3 Day(s) - 22.4 9.1 22 1 Pair

฿ 963.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) L 20.8 8.5 20.6 1 Pair

฿ 1,033.00

LEATHER GLOVES 1 Piece(s) 12 Day(s) LL 21.6 8.7 21.2 1 Pair

฿ 963.00

LEATHER GLOVES 1 Piece(s) 10 Day(s) M 20 8 20 1 Pair

฿ 963.00

LEATHER GLOVES 1 Piece(s) 19 Day(s) S 19.2 7.6 19.4 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1