- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Incision-Resistant Gloves, Kevlar Woven Gloves/Cotton Gloves/Thick
Specifications of 7G-K23
-
- Product Type
- Cotton Work Gloves
-
- Specifications
- No Fourchette
-
- Application
- For work
-
- Gauge
- 7
-
- Material Quality
- Made of Kevlar® Fiber
-
- Total Length(mm)
- Approximately 230
-
- Features
- Thick work gloves of a standard type. Work safety is increased, and a favorable fit and ideal feeling of use is supported by this product.
-
- Type
- 7G Thick Version
-
- Details
- Thick and maximally standard Kevlar® work gloves. These gloves have a comfortable feel and high safety.
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 232.26
|
CUT-RESISTANT GLOVES
|
1 Piece(s)
|
|
3 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Type
- Cotton Work Gloves
-
- Specifications
- No Fourchette
-
- Application
- For work
-
- Gauge
- 7
-
- Material Quality
- Made of Kevlar® Fiber
-
- Total Length(mm)
- Approximately 230
-
- Features
- Thick work gloves of a standard type. Work safety is increased, and a favorable fit and ideal feeling of use is supported by this product.
-
- Type
- 7G Thick Version
-
- Details
- Thick and maximally standard Kevlar® work gloves. These gloves have a comfortable feel and high safety.
-
- Amount Of Content
- 1 Pair
Product Description
Cut-resistant gloves with the highest specifications for Kevlar gloves.
[Features]
· Excellent heat resistance when compared to high strength polyethylene-based products. (537°C carbonization)
· The thickest gloves (approximately 1.5 mm) providing excellent strength.
· Excellent fit and resistant to cuts. Improved workability and a comfortable feel.
· Ensures safety in harsh workplaces with a risk for cuts, while keeping the comfort of a work glove.
[Applications]
· Optimal for handling items with burrs and for moving and loading thin steel plates and other sharp objects.
Specifications of 7G-K23
-
- Product Type
- Cotton Work Gloves
-
- Specifications
- No Fourchette
-
- Application
- For work
-
- Gauge
- 7
-
- Material Quality
- Made of Kevlar® Fiber
-
- Total Length(mm)
- Approximately 230
-
- Features
- Thick work gloves of a standard type. Work safety is increased, and a favorable fit and ideal feeling of use is supported by this product.
-
- Type
- 7G Thick Version
-
- Details
- Thick and maximally standard Kevlar® work gloves. These gloves have a comfortable feel and high safety.
-
- Amount Of Content
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 232.26
|
CUT-RESISTANT GLOVES
|
1 Piece(s)
|
|
3 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?