(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kevlar® arm cover 380, both rubber

Kevlar® arm cover 380, both rubber

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KV-UDECOVER380

  • Product Type
    Arm cover
  • Material Quality
    Kevlar® Fiber Fabric
  • Total Length(mm)
    380
  • Gauge
    7
  • Specifications
    Double-Sided Rubber Tie, Custom Order Possible, Materials May Be Changed
  • Type
    Protection supplies
  • Details
    This is used against incision and spatter (spark) of forearm from wrist to elbow
  • Catalog
    Protection supplies
  • Amount Of Content
    1 Pair
Part Number
KV-UDECOVER380
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,196.25

CUT-RESISTANT PROTECTORS 1 Pack(s)

2 Pieces Per Package

3 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Arm cover
  • Material Quality
    Kevlar® Fiber Fabric
  • Total Length(mm)
    380
  • Gauge
    7
  • Specifications
    Double-Sided Rubber Tie, Custom Order Possible, Materials May Be Changed
  • Type
    Protection supplies
  • Details
    This is used against incision and spatter (spark) of forearm from wrist to elbow
  • Catalog
    Protection supplies
  • Amount Of Content
    1 Pair

Product Description

[Features]
Kevlar fiber with excellent heat resistance and stab proof.
[Applications]
Suitable for automobile-related work, welding work, and metal processing work.

Specifications of KV-UDECOVER380

  • Product Type
    Arm cover
  • Material Quality
    Kevlar® Fiber Fabric
  • Total Length(mm)
    380
  • Gauge
    7
  • Specifications
    Double-Sided Rubber Tie, Custom Order Possible, Materials May Be Changed
  • Type
    Protection supplies
  • Details
    This is used against incision and spatter (spark) of forearm from wrist to elbow
  • Catalog
    Protection supplies
  • Amount Of Content
    1 Pair
Part Number
KV-UDECOVER380
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,196.25

CUT-RESISTANT PROTECTORS 1 Pack(s)

2 Pieces Per Package

3 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1