1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sabre Saw Blade【1-2 Pieces Per Package】 (R-1)

HAH SAW

Sabre Saw Blade (R-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports electric tools from various manufacturers (Bosch, Makita, Hitachi, Ryobi supported type)

Part Number
R-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Application Overall Length
(mm)
Material Product Code JAN Code work material Detailed applications Cutting Capacity: Mild Steel Cutting Capacity: Aluminum Cutting Capacity: Wood/Plywood Packaging Quantity

฿ 427.09

HAH SAW 1 Pack(s)

2 Pieces Per Package

31 Day(s) 24Aluminum125SKH Material2223304954458261185Mild Steel, Metal SidingFor ironworkAperture 50 mm or LessMetal Sliding with Aperture 50 mm or less-2

Loading...

  1. 1

Basic Information

Blade tip material high-speed steel Details Type Saber Saw Blade 2 Pieces