(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For cutting of wood, plywood, mild steel, aluminum, stainless steel, etc.
Part Number |
---|
K-1A |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Teeth | Cutting Type | Overall Length (mm) | Effective length of blade (mm) | Product Type | Cutting Material (mm) / Lumber and Plywood | Cutting Material (mm) / Mild Steel | Cutting Material (mm) / Aluminum | Cutting Material (mm) / Stainless Steel | Cutting Material (mm) / Others | Packaging Quantity | Product Code | JAN Code | Main use | Application | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 199.05 | HAH SAW | 1 Pack(s) | 2 Pieces Per Package | 31 Day(s) | 9 | Straight Line | 80 | 63 | - | 3mm-35mm | - | - | - | - | 2 | 222061 | 4954458261314 | For woodworking | For cutting of wood, plywood, mild steel, aluminum, stainless steel, etc. | SK |
Loading...
Product Type | Combined Type |
---|
How can we improve?
How can we improve?