1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Jigsaw Blade【1-5 Pieces Per Package】 (Part Number)

HAH SAW

Jigsaw Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 199.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cutting of wood, plywood, mild steel, aluminum, stainless steel, etc.

Part Number
K-51B
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Cutting Type Overall Length
(mm)
Effective length of blade
(mm)
Product Type Cutting Material (mm) / Lumber and Plywood Cutting Material (mm) / Mild Steel Cutting Material (mm) / Aluminum Cutting Material (mm) / Stainless Steel Cutting Material (mm) / Others Packaging Quantity Product Code JAN Code Main use Application Material

฿ 392.24

HAH SAW 1 Pack(s)

5 Pieces Per Package

31 Day(s) 14Straight Line8063---1mm-5mm-Plastic (2 mm-20 mm) Ceramic Siding (Under 20 mm)52220544954458261291Aluminum/For PCFor cutting of wood, plywood, mild steel, aluminum, stainless steel, etc.SKH

Loading...

  1. 1

Basic Information

Product Type Combined Type