(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
A carbon brush that can be used for the impact screwdriver TID-92N.
Part Number |
---|
TID-92N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Output Torque (N▪m) | Power (V) | Cord Length (m) | Start Mode | Rotational Speed (min⁻¹) | Power Consumption (W) | Details Model | Rated Frequency (Hz) | Rated Time (Pieces) | Number of Strikes (min⁻¹) | Body Size (mm) | Cord | JAN Code | Mass (g) | Set Content | Features | Usage | Body Ability / Wood Screw | Body Ability / High-pressure Bolts | Body Ability / Normal Bolts | Body Ability / Tek Screw | Body Ability / Wood Screw Size | Body Ability / Universal Screw Size | Body Ability / Tek Screw Screw Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,033.55 | TAD PNEUMATIC TOOL | 1 Piece(s) | 6 Day(s) | Main Body | 92 | 100 | 5 | Push to Start Type | 0~2500 | 250 | - | 50/60 | 15 | 0~3,100 | H218XW183XD70 | 820114 | 4954458974443 | Approximately 1280 | 100 VAC Impact Driver (TID-92N) Driver Bit Double-Ended Bit + No. 2 x 65 mm (2 pcs) | Variable speed 0-2,500 rev/min. Rubber grip to absorb shock. 5 m power cord. Replaceable type carbon brush. LED light, convenient for work in a dark places. Double insulation structure. | Wood screws, bolts, and nuts can be tightened fast. | φ3.5~9.0mm | M5~M10 | M6~M12 | φ3.5~6.0mm | φ4.2X90 mm/φ5.8X75 mm (Base material: Oregon Pine) | φ4.2X90 mm (Base material: Oregon Pine) | φ4.0X13 mm/φ6.0X25 mm (Base material: Oregon Pine) |
Loading...
Please check the type/dimensions/specifications of the part TID-92N in the 100 VAC Electric Impact Screwdriver series.
Part Number |
---|
25-612 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Output Torque (N▪m) | Power (V) | Cord Length (m) | Start Mode | Rotational Speed (min⁻¹) | Power Consumption (W) | Details Model | Rated Frequency (Hz) | Rated Time (Pieces) | Number of Strikes (min⁻¹) | Body Size (mm) | Cord | JAN Code | Mass (g) | Set Content | Features | Usage | Body Ability / Wood Screw | Body Ability / High-pressure Bolts | Body Ability / Normal Bolts | Body Ability / Tek Screw | Body Ability / Wood Screw Size | Body Ability / Universal Screw Size | Body Ability / Tek Screw Screw Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 374.42 | 1 Pack(s) | 2 Pieces Per Package | 4 Day(s) | Related Part | - | - | - | - | - | - | Carbon brush for TID-92N | - | - | - | - | 820103 | - | - | - | - | - | - | - | - | - | - | - | - |
How can we improve?
How can we improve?