1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

100 VAC Electric Impact Screwdriver【1-2 Pieces Per Package】

100 VAC Electric Impact Screwdriver
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 374.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A carbon brush that can be used for the impact screwdriver TID-92N.

Part Number
25-612
TID-92N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Output Torque
(N▪m)
Power
(V)
Cord Length
(m)
Start Mode Rotational Speed
(min⁻¹)
Power Consumption
(W)
Details Model Rated Frequency
(Hz)
Rated Time
(Pieces)
Number of Strikes
(min⁻¹)
Body Size
(mm)
Cord JAN Code Mass
(g)
Set Content Features Usage Body Ability / Wood Screw Body Ability / High-pressure Bolts Body Ability / Normal Bolts Body Ability / Tek Screw Body Ability / Wood Screw Size Body Ability / Universal Screw Size Body Ability / Tek Screw Screw Size

฿ 374.42

TAD ELECTRIC TOOL 1 Pack(s)

2 Pieces Per Package

4 Day(s) Related Part------Carbon brush for TID-92N----820103------------

฿ 4,033.55

TAD PNEUMATIC TOOL 1 Piece(s) 6 Day(s) Main Body921005Push to Start Type0~2500250-50/60150~3,100H218XW183XD708201144954458974443Approximately 1280100 VAC Impact Driver (TID-92N) Driver Bit Double-Ended Bit + No. 2 x 65 mm (2 pcs)Variable speed 0-2,500 rev/min. Rubber grip to absorb shock. 5 m power cord. Replaceable type carbon brush. LED light, convenient for work in a dark places. Double insulation structure.Wood screws, bolts, and nuts can be tightened fast.φ3.5~9.0mmM5~M10M6~M12φ3.5~6.0mmφ4.2X90 mm/φ5.8X75 mm (Base material: Oregon Pine)φ4.2X90 mm (Base material: Oregon Pine)φ4.0X13 mm/φ6.0X25 mm (Base material: Oregon Pine)

Loading...

  1. 1