(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Reform Scissors

Stainless Steel Reform Scissors

You can add up to 6 items to the comparison list.

Loading...

Specifications of TRS-250

  • Product Type
    Other
  • Overall Length(mm)
    250
  • Blade Thickness
    3.5mm
  • Blade Length
    78mm
  • Cord
    820204
  • JAN Code
    4954458180882
  • Mass(g)
    260
  • Special Uses
    Cutting thick carpets or thin tin plates are easy. Stainless steel blade that resists rust and a saw blade that is accurate and does not allow any escaping, fitted with spring for great workability.
  • Material Blade
    Stainless Steel
  • Material Grip
    PP+TPR
  • Intended Use
    For cutting iron plates / tin plates / carpets / thin plastics plates / papers / fabrics / leather / corrugated sheets / galvanized iron / galvanized iron / wiring covers (wiremold) / electrical cords and others.
  • Cutting Capacity: Tin Plate
    Up to 0.8 mm
  • Cutting Capacity: Iron Plate
    Up to 0.8 mm
  • Cutting Capacity: Carpet
    Up to 10 mm
  • Cutting Capacity: Plastic Plate
    Up to 4 mm
  • Cutting Capacity: Corrugated Plate
    Up to 2 mm
Part Number
TRS-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 693.80

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Other
  • Overall Length(mm)
    250
  • Blade Thickness
    3.5mm
  • Blade Length
    78mm
  • Cord
    820204
  • JAN Code
    4954458180882
  • Mass(g)
    260
  • Special Uses
    Cutting thick carpets or thin tin plates are easy. Stainless steel blade that resists rust and a saw blade that is accurate and does not allow any escaping, fitted with spring for great workability.
  • Material Blade
    Stainless Steel
  • Material Grip
    PP+TPR
  • Intended Use
    For cutting iron plates / tin plates / carpets / thin plastics plates / papers / fabrics / leather / corrugated sheets / galvanized iron / galvanized iron / wiring covers (wiremold) / electrical cords and others.
  • Cutting Capacity: Tin Plate
    Up to 0.8 mm
  • Cutting Capacity: Iron Plate
    Up to 0.8 mm
  • Cutting Capacity: Carpet
    Up to 10 mm
  • Cutting Capacity: Plastic Plate
    Up to 4 mm
  • Cutting Capacity: Corrugated Plate
    Up to 2 mm

Product Description

Easily cuts thick carpet and tin thin plate. Rust-resistant stainless-steel saw blade that cuts accurately without slippage and is equipped with a spring for great workability

Specifications of TRS-250

  • Product Type
    Other
  • Overall Length(mm)
    250
  • Blade Thickness
    3.5mm
  • Blade Length
    78mm
  • Cord
    820204
  • JAN Code
    4954458180882
  • Mass(g)
    260
  • Special Uses
    Cutting thick carpets or thin tin plates are easy. Stainless steel blade that resists rust and a saw blade that is accurate and does not allow any escaping, fitted with spring for great workability.
  • Material Blade
    Stainless Steel
  • Material Grip
    PP+TPR
  • Intended Use
    For cutting iron plates / tin plates / carpets / thin plastics plates / papers / fabrics / leather / corrugated sheets / galvanized iron / galvanized iron / wiring covers (wiremold) / electrical cords and others.
  • Cutting Capacity: Tin Plate
    Up to 0.8 mm
  • Cutting Capacity: Iron Plate
    Up to 0.8 mm
  • Cutting Capacity: Carpet
    Up to 10 mm
  • Cutting Capacity: Plastic Plate
    Up to 4 mm
  • Cutting Capacity: Corrugated Plate
    Up to 2 mm
Part Number
TRS-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 693.80

TAD HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1