- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
11-Way Recycling Scissors
Specifications of RS-01
-
- Product Type
- Other
-
- Cord
- 115100
-
- JAN Code
- 4954458180561
-
- Blade material
- Stainless Steel
-
- Handle material
- ABS
-
- Cap material
- PP
-
- Features
- Industry first multi-purpose scissors with 11 functions. Just one pair of these will make the recycling easy.
-
- Application
- Inner lid removal, ring removal, film removal, opening milk packets, cutting PET, removing seals, opening cans, doesn't stick to tape, gas venting, cap removal, clip removal
-
- Specifications
- With hand-protective cap
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 550.87
|
HAH HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Other
-
- Cord
- 115100
-
- JAN Code
- 4954458180561
-
- Blade material
- Stainless Steel
-
- Handle material
- ABS
-
- Cap material
- PP
-
- Features
- Industry first multi-purpose scissors with 11 functions. Just one pair of these will make the recycling easy.
-
- Application
- Inner lid removal, ring removal, film removal, opening milk packets, cutting PET, removing seals, opening cans, doesn't stick to tape, gas venting, cap removal, clip removal
-
- Specifications
- With hand-protective cap
Product Description
The industry's first multi-purpose scissors with 11 functions. Easy recycling with a single pair.
Specifications of RS-01
-
- Product Type
- Other
-
- Cord
- 115100
-
- JAN Code
- 4954458180561
-
- Blade material
- Stainless Steel
-
- Handle material
- ABS
-
- Cap material
- PP
-
- Features
- Industry first multi-purpose scissors with 11 functions. Just one pair of these will make the recycling easy.
-
- Application
- Inner lid removal, ring removal, film removal, opening milk packets, cutting PET, removing seals, opening cans, doesn't stick to tape, gas venting, cap removal, clip removal
-
- Specifications
- With hand-protective cap
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 550.87
|
HAH HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?