(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Extensible Inspection Mirror with LED

Extensible Inspection Mirror with LED

You can add up to 6 items to the comparison list.

Loading...

Specifications of SRO-18

  • Mirror Shape
    Square
  • Mirror Dimension(mm)
    65X43
  • Maximum Expansion Value for Full Length(mm)
    870
  • Minimum Expansion Value for Full Length(mm)
    283
  • Mass(g)
    85
  • Expansion and Contraction Range
    Approximately 283-870 mm
  • Item Code
    350131
  • JAN Code
    4954458301171
  • Features
    Allows you to work while illuminating the area under examination using the LED-lit mirror which can be freely extended or shortened up and down, to the left and to the right. Allows you to easily see hard to see places because the mirror angle is freely adjustable up and down, to the left and to the right. Improved workability due to its easy to hold resin grip.
  • LED Life Expectancy
    Approximately 30000 hours
  • Specifications
    Button Cell Battery (2032-3V x 2 pcs)
  • Material: Body
    ABS
  • Material: Mirror
    Glass
  • Material: Grip
    Stainless Steel + Resin Coating
  • Mass(g)
    85
  • Body Size
    H283×W52×D20mm
Part Number
SRO-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,180.00

SRO MAGNET TOOL 1 Piece(s) 21 Day(s)

Basic Specifications

  • Mirror Shape
    Square
  • Mirror Dimension(mm)
    65X43
  • Maximum Expansion Value for Full Length(mm)
    870
  • Minimum Expansion Value for Full Length(mm)
    283
  • Mass(g)
    85
  • Expansion and Contraction Range
    Approximately 283-870 mm
  • Item Code
    350131
  • JAN Code
    4954458301171
  • Features
    Allows you to work while illuminating the area under examination using the LED-lit mirror which can be freely extended or shortened up and down, to the left and to the right. Allows you to easily see hard to see places because the mirror angle is freely adjustable up and down, to the left and to the right. Improved workability due to its easy to hold resin grip.
  • LED Life Expectancy
    Approximately 30000 hours
  • Specifications
    Button Cell Battery (2032-3V x 2 pcs)
  • Material: Body
    ABS
  • Material: Mirror
    Glass
  • Material: Grip
    Stainless Steel + Resin Coating
  • Mass(g)
    85
  • Body Size
    H283×W52×D20mm

Product Description

Allows work while illuminating the area under examination using the LED-lit mirror which can be freely extended or shortened vertically and horizontally.

Specifications of SRO-18

  • Mirror Shape
    Square
  • Mirror Dimension(mm)
    65X43
  • Maximum Expansion Value for Full Length(mm)
    870
  • Minimum Expansion Value for Full Length(mm)
    283
  • Mass(g)
    85
  • Expansion and Contraction Range
    Approximately 283-870 mm
  • Item Code
    350131
  • JAN Code
    4954458301171
  • Features
    Allows you to work while illuminating the area under examination using the LED-lit mirror which can be freely extended or shortened up and down, to the left and to the right. Allows you to easily see hard to see places because the mirror angle is freely adjustable up and down, to the left and to the right. Improved workability due to its easy to hold resin grip.
  • LED Life Expectancy
    Approximately 30000 hours
  • Specifications
    Button Cell Battery (2032-3V x 2 pcs)
  • Material: Body
    ABS
  • Material: Mirror
    Glass
  • Material: Grip
    Stainless Steel + Resin Coating
  • Mass(g)
    85
  • Body Size
    H283×W52×D20mm
Part Number
SRO-18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,180.00

SRO MAGNET TOOL 1 Piece(s) 21 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1