- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Precision Small Cone (for Awl / Drilling)
Specifications of 70-DL
-
- Tip standards
- Other
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Grip Type
- Stainless Steel
-
- Size(mm)
- Tip shaft diameter: φ2.5
-
- Standard
- DL
-
- Product Code
- 069230
-
- JAN Code
- 4954458093809
-
- Main Body Material
- Brass
-
- Features
- It can also be used for scribing.
-
- Application
- It can be used for hole drilling in precision work, for correcting the hole size, in awls etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 190.48
|
HAH HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Tip standards
- Other
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Grip Type
- Stainless Steel
-
- Size(mm)
- Tip shaft diameter: φ2.5
-
- Standard
- DL
-
- Product Code
- 069230
-
- JAN Code
- 4954458093809
-
- Main Body Material
- Brass
-
- Features
- It can also be used for scribing.
-
- Application
- It can be used for hole drilling in precision work, for correcting the hole size, in awls etc.
Product Description
It can also be used for scribing. It can be used for hole drilling in precision work, for correcting the hole size, in awls etc.
Specifications of 70-DL
-
- Tip standards
- Other
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Grip Type
- Stainless Steel
-
- Size(mm)
- Tip shaft diameter: φ2.5
-
- Standard
- DL
-
- Product Code
- 069230
-
- JAN Code
- 4954458093809
-
- Main Body Material
- Brass
-
- Features
- It can also be used for scribing.
-
- Application
- It can be used for hole drilling in precision work, for correcting the hole size, in awls etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 190.48
|
HAH HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?