- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TS-47D
-
- Tool set and tool box only
- Tool Set
-
- Tool set type
- Single-Door Portable Type
-
- Case Size (Frontage x Depth x Height)(mm)
- 310×235×65
-
- Set Content(Point)
- 47
-
- Case color
- Other
-
- Mass(g)
- 3000
-
- Cord
- 823108
-
- JAN Code
- 4954458295340
-
- Set Weight(g)
- 3000
-
- Features
- Ideal for automobile and machinery maintenance and DIY tasks.
-
- Intended Use
- Set up with 47 carefully selected tools. A tool set that is good to have and easy to use. Compact. With an easy to carry storage case, it is great for car maintenance, repairing bicycles, do-it-yourself projects, assembling furniture, etc.
-
- Motor Voltage
- DC6V
-
- Maximum Tightening Torque
- 3.0N.m
-
- No-load Rotation Speed
- 0~210min-1
-
- Continuous Operation Time
- Approximately 15 minutes
-
- Rated Time
- 5 minutes
-
- Power
- AA Batteries x 4 (Sold Separately)
-
- Ability
- (Screw fastener) Wood Screw max. 3.1 mm φ (2x4) (Hole Boring) Woodworking Drill Blade max. 3 mm φ (2x4s)
-
- Set Content
- 9.5 mm Square Ratchet Handle, 9.5 mm Square Socket: 8/10/12/13/14/15/17/19 mm, 9.5 Square Extension Bar: 75 mm, Combination Wrench: 8/10/12/13/14 mm, Monkey Wrench: 150 mm, Needle-nose Pliers: 150 mm, Universal Round-nose Pliers: 150 mm, 6.35 mm Square Bit: +0/+1/+2/-4/-6/T10/T15/T20/T25/T30, 6.35 mm Square T Handle, Large Hex Wrench: 1.5/2/2.5/3/4/5/5.5/6, Metal Cutting Saw: 240 x 24 T, Hammer: 8 oz., Tape Measure: 2 m x 13 mm Fabric, Cutter Clip x2, Mini Battery Screwdriver, Bits for Battery Driver: +1/+2/-6
-
- Body Mass
- Approx. 240 g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,593.83
|
HAND TOOL
|
1 Piece(s)
|
|
Quote
|
Basic Specifications
-
- Tool set and tool box only
- Tool Set
-
- Tool set type
- Single-Door Portable Type
-
- Case Size (Frontage x Depth x Height)(mm)
- 310×235×65
-
- Set Content(Point)
- 47
-
- Case color
- Other
-
- Mass(g)
- 3000
-
- Cord
- 823108
-
- JAN Code
- 4954458295340
-
- Set Weight(g)
- 3000
-
- Features
- Ideal for automobile and machinery maintenance and DIY tasks.
-
- Intended Use
- Set up with 47 carefully selected tools. A tool set that is good to have and easy to use. Compact. With an easy to carry storage case, it is great for car maintenance, repairing bicycles, do-it-yourself projects, assembling furniture, etc.
-
- Motor Voltage
- DC6V
-
- Maximum Tightening Torque
- 3.0N.m
-
- No-load Rotation Speed
- 0~210min-1
-
- Continuous Operation Time
- Approximately 15 minutes
-
- Rated Time
- 5 minutes
-
- Power
- AA Batteries x 4 (Sold Separately)
-
- Ability
- (Screw fastener) Wood Screw max. 3.1 mm φ (2x4) (Hole Boring) Woodworking Drill Blade max. 3 mm φ (2x4s)
-
- Set Content
- 9.5 mm Square Ratchet Handle, 9.5 mm Square Socket: 8/10/12/13/14/15/17/19 mm, 9.5 Square Extension Bar: 75 mm, Combination Wrench: 8/10/12/13/14 mm, Monkey Wrench: 150 mm, Needle-nose Pliers: 150 mm, Universal Round-nose Pliers: 150 mm, 6.35 mm Square Bit: +0/+1/+2/-4/-6/T10/T15/T20/T25/T30, 6.35 mm Square T Handle, Large Hex Wrench: 1.5/2/2.5/3/4/5/5.5/6, Metal Cutting Saw: 240 x 24 T, Hammer: 8 oz., Tape Measure: 2 m x 13 mm Fabric, Cutter Clip x2, Mini Battery Screwdriver, Bits for Battery Driver: +1/+2/-6
-
- Body Mass
- Approx. 240 g
Product Description
Ideal for automobile and machinery maintenance and DIY tasks. A set of 47 carefully selected tools. Useful tool set to have around for peace of mind. Compact. With an easy to carry storage case, it is great for car maintenance, repairing bicycles, DIY projects, assembling furniture, etc.
Specifications of TS-47D
-
- Tool set and tool box only
- Tool Set
-
- Tool set type
- Single-Door Portable Type
-
- Case Size (Frontage x Depth x Height)(mm)
- 310×235×65
-
- Set Content(Point)
- 47
-
- Case color
- Other
-
- Mass(g)
- 3000
-
- Cord
- 823108
-
- JAN Code
- 4954458295340
-
- Set Weight(g)
- 3000
-
- Features
- Ideal for automobile and machinery maintenance and DIY tasks.
-
- Intended Use
- Set up with 47 carefully selected tools. A tool set that is good to have and easy to use. Compact. With an easy to carry storage case, it is great for car maintenance, repairing bicycles, do-it-yourself projects, assembling furniture, etc.
-
- Motor Voltage
- DC6V
-
- Maximum Tightening Torque
- 3.0N.m
-
- No-load Rotation Speed
- 0~210min-1
-
- Continuous Operation Time
- Approximately 15 minutes
-
- Rated Time
- 5 minutes
-
- Power
- AA Batteries x 4 (Sold Separately)
-
- Ability
- (Screw fastener) Wood Screw max. 3.1 mm φ (2x4) (Hole Boring) Woodworking Drill Blade max. 3 mm φ (2x4s)
-
- Set Content
- 9.5 mm Square Ratchet Handle, 9.5 mm Square Socket: 8/10/12/13/14/15/17/19 mm, 9.5 Square Extension Bar: 75 mm, Combination Wrench: 8/10/12/13/14 mm, Monkey Wrench: 150 mm, Needle-nose Pliers: 150 mm, Universal Round-nose Pliers: 150 mm, 6.35 mm Square Bit: +0/+1/+2/-4/-6/T10/T15/T20/T25/T30, 6.35 mm Square T Handle, Large Hex Wrench: 1.5/2/2.5/3/4/5/5.5/6, Metal Cutting Saw: 240 x 24 T, Hammer: 8 oz., Tape Measure: 2 m x 13 mm Fabric, Cutter Clip x2, Mini Battery Screwdriver, Bits for Battery Driver: +1/+2/-6
-
- Body Mass
- Approx. 240 g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,593.83
|
HAND TOOL
|
1 Piece(s)
|
|
Quote
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?