(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Set (45PCS)

Tool Set (45PCS)

You can add up to 6 items to the comparison list.

Loading...

Specifications of TS-45

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Single-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    310×235×65
  • Set Content(Point)
    45
  • Case color
    Other
  • Mass(g)
    2700
  • Cord
    823105
  • JAN Code
    4954458295319
  • Set Weight(g)
    2700
  • Features
    Ideal for automobile and machinery maintenance and DIY tasks.
  • Intended Use
    Set up with 45 carefully selected tools. A tool set that is good to have and easy to use. Compact. With an easy to carry storage case, it is great for car maintenance, repairing bicycles, do-it-yourself projects, assembling furniture, etc.
  • Set Content
    9.5 mm Square Ratchet Handle, 9.5 mm Square Socket: 8/10/12/13/14/15/17/19 mm, 9.5 Square Extension Bar: 75 mm, Combination Wrench: 8/10/12/13/14 mm, Monkey Wrench: 150 mm, Needle-nose Pliers: 150 mm, Universal Round-nose Pliers: 150 mm, 6.35 mm Square Bit: +0/+1/+2/-4/-6/T10/T15/T20/T25/T30, 6.35 mm Square T Handle, Large Hex Wrench: 1.5/2/2.5/3/4/5/5.5/6, Metal Cutting Saw: 240 x 24 T, Hammer: 8 oz., Tape Measure: 2 m x 13 mm Fabric, Universal Scissors, Cutters, Clips x 3
Part Number
TS-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,013.29

TAD HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Single-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    310×235×65
  • Set Content(Point)
    45
  • Case color
    Other
  • Mass(g)
    2700
  • Cord
    823105
  • JAN Code
    4954458295319
  • Set Weight(g)
    2700
  • Features
    Ideal for automobile and machinery maintenance and DIY tasks.
  • Intended Use
    Set up with 45 carefully selected tools. A tool set that is good to have and easy to use. Compact. With an easy to carry storage case, it is great for car maintenance, repairing bicycles, do-it-yourself projects, assembling furniture, etc.
  • Set Content
    9.5 mm Square Ratchet Handle, 9.5 mm Square Socket: 8/10/12/13/14/15/17/19 mm, 9.5 Square Extension Bar: 75 mm, Combination Wrench: 8/10/12/13/14 mm, Monkey Wrench: 150 mm, Needle-nose Pliers: 150 mm, Universal Round-nose Pliers: 150 mm, 6.35 mm Square Bit: +0/+1/+2/-4/-6/T10/T15/T20/T25/T30, 6.35 mm Square T Handle, Large Hex Wrench: 1.5/2/2.5/3/4/5/5.5/6, Metal Cutting Saw: 240 x 24 T, Hammer: 8 oz., Tape Measure: 2 m x 13 mm Fabric, Universal Scissors, Cutters, Clips x 3

Product Description

Ideal for automobile and machinery maintenance and DIY tasks. A set of 45 carefully selected tools. Useful tool set to have around for peace of mind. Compact. With an easy to carry storage case, it is great for car maintenance, repairing bicycles, DIY projects, assembling furniture, etc.

Specifications of TS-45

  • Tool set and tool box only
    Tool Set
  • Tool set type
    Single-Door Portable Type
  • Case Size (Frontage x Depth x Height)(mm)
    310×235×65
  • Set Content(Point)
    45
  • Case color
    Other
  • Mass(g)
    2700
  • Cord
    823105
  • JAN Code
    4954458295319
  • Set Weight(g)
    2700
  • Features
    Ideal for automobile and machinery maintenance and DIY tasks.
  • Intended Use
    Set up with 45 carefully selected tools. A tool set that is good to have and easy to use. Compact. With an easy to carry storage case, it is great for car maintenance, repairing bicycles, do-it-yourself projects, assembling furniture, etc.
  • Set Content
    9.5 mm Square Ratchet Handle, 9.5 mm Square Socket: 8/10/12/13/14/15/17/19 mm, 9.5 Square Extension Bar: 75 mm, Combination Wrench: 8/10/12/13/14 mm, Monkey Wrench: 150 mm, Needle-nose Pliers: 150 mm, Universal Round-nose Pliers: 150 mm, 6.35 mm Square Bit: +0/+1/+2/-4/-6/T10/T15/T20/T25/T30, 6.35 mm Square T Handle, Large Hex Wrench: 1.5/2/2.5/3/4/5/5.5/6, Metal Cutting Saw: 240 x 24 T, Hammer: 8 oz., Tape Measure: 2 m x 13 mm Fabric, Universal Scissors, Cutters, Clips x 3
Part Number
TS-45
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,013.29

TAD HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1