(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Interchangeable Combination Hammer

Interchangeable Combination Hammer

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1034630

  • Product Model
    One-handed Hammer
  • Head Material
    Carbon Copper
  • Handle Material
    Polypropylene (PP) / Fiberglass / Thermoplastic Rubber (TPR)
  • Package Size(mm)
    H278×W83×D27
  • Intended Use
    Plastic Surface: For assembling wooden furniture and other works when you do not want to damage or scratch the item
Part Number
1034630
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 688.68

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

Product Description

Interchangeable Combination Hammer
It is a hammer that consists of two types of hammer heads, 1 plastic head and 1 steel head, and can be used for both light and heavy-duty tasks.
[Features]
• Replaceable hammerhead in case of damage
• Material :
Steel head - Carbon Steel (S50C)
Plastic head - Soft Polyvinyl Chloride (PVC)
Handle - Polypropylene (PP) + Fiberglass + Thermoplastic Rubber (TPR)
[Applications]
Can be used for both light and heavy-duty tasks

Specifications of 1034630

  • Product Model
    One-handed Hammer
  • Head Material
    Carbon Copper
  • Handle Material
    Polypropylene (PP) / Fiberglass / Thermoplastic Rubber (TPR)
  • Package Size(mm)
    H278×W83×D27
  • Intended Use
    Plastic Surface: For assembling wooden furniture and other works when you do not want to damage or scratch the item
Part Number
1034630
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 688.68

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1