(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
1031640 |
1031650 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Package Size (mm) |
Weight (g) |
Intended Use |
---|---|---|---|---|---|---|---|---|
฿ 416.09 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | H260×W105×D27 | 384 | For nailing, nail removal (50 mm and bellow) | ||
฿ 508.15 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | H304×W119×D29 | 525 | For nailing, nail removal (75 mm and bellow) |
Anti-slip and fits to hands. Rubber Handle
Part Number |
---|
1031640 |
1031650 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Package Size (mm) |
Weight (g) |
Intended Use |
---|---|---|---|---|---|---|---|---|
฿ 416.09 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | H260×W105×D27 | 384 | For nailing, nail removal (50 mm and bellow) | ||
฿ 508.15 |
HAND TOOL | 1 Piece(s) | 31 Day(s) | H304×W119×D29 | 525 | For nailing, nail removal (75 mm and bellow) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?