(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

JIS High Power Pliers (Slim Grip)

JIS High Power Pliers (Slim Grip)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1100431

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    200
  • Iron Wire Cutting Capacity(φ/mm)
    2.2
  • Copper Wire Cutting Capacity(φ/mm)
    4
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    2.0 × 3 core
  • Other Cutting Capacities(mm φ)
    Soft Iron Wire: 3.2
  • Material
    Main Body: Special High-Carbon Steel; Grip: TPR (Double-Molded)
  • Heat Coating
    Blade: Induction hardened
  • Hardness
    Blade part: HRC58–64
  • Body / Option
    Main Body
  • Intended Use
    Cutting, bending, grasping
  • Features
    New slim grip, perfect for inserting pliers.
Part Number
1100431
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 789.34

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    200
  • Iron Wire Cutting Capacity(φ/mm)
    2.2
  • Copper Wire Cutting Capacity(φ/mm)
    4
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    2.0 × 3 core
  • Other Cutting Capacities(mm φ)
    Soft Iron Wire: 3.2
  • Material
    Main Body: Special High-Carbon Steel; Grip: TPR (Double-Molded)
  • Heat Coating
    Blade: Induction hardened
  • Hardness
    Blade part: HRC58–64
  • Body / Option
    Main Body
  • Intended Use
    Cutting, bending, grasping
  • Features
    New slim grip, perfect for inserting pliers.

Product Description

[Features]
· Increased power due to the principle of leverage.
· New slim grip.
· Perfect for inserting pliers

Specifications of 1100431

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Total Length(mm)
    200
  • Iron Wire Cutting Capacity(φ/mm)
    2.2
  • Copper Wire Cutting Capacity(φ/mm)
    4
  • VA Wire (VVF) Cutting Capacity(φ/mm)
    2.0 × 3 core
  • Other Cutting Capacities(mm φ)
    Soft Iron Wire: 3.2
  • Material
    Main Body: Special High-Carbon Steel; Grip: TPR (Double-Molded)
  • Heat Coating
    Blade: Induction hardened
  • Hardness
    Blade part: HRC58–64
  • Body / Option
    Main Body
  • Intended Use
    Cutting, bending, grasping
  • Features
    New slim grip, perfect for inserting pliers.
Part Number
1100431
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 789.34

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1