(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Handle Precision Screwdriver Set, Hexalobular

Plastic Handle Precision Screwdriver Set, Hexalobular

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1153311

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.2 ~ 2.3
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Material
    Shaft: High Carbon Steel, Handle: PP
  • Set 1
    +No. 00 / +No. 0 / -1.2 / -1.8 / -2.3 mm, Hex Lobe (for both 2.2 mm and 2.5 mm)
Part Number
1153311
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 282.00

HAND TOOLS 1 Piece(s) Same day 10

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.8 / 1.2 / 2.3
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Material
    Shaft: High Carbon Steel, Handle: PP
  • Set 1
    +No. 00 / +No. 0 / -1.2 / -1.8 / -2.3 mm, Hex Lobe (for both 2.2 mm and 2.5 mm)

Product Description

For rimless glasses, clocks, glasses, radios, and more

Specifications of 1153311

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.2 ~ 2.3
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Resin
  • Material
    Shaft: High Carbon Steel, Handle: PP
  • Set 1
    +No. 00 / +No. 0 / -1.2 / -1.8 / -2.3 mm, Hex Lobe (for both 2.2 mm and 2.5 mm)
Part Number
1153311
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 282.00

HAND TOOLS 1 Piece(s) Same day 10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1