(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Trifunctional Micro Screwdriver Bits

Trifunctional Micro Screwdriver Bits

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1152985

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.8
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Stainless
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2.2
  • Material
    Main Body: Brass; Driver: Cr-V Steel
  • Set 1
    Screwdriver: +No.00/-1.8 mm. Hexalobular 2.2-2.5 mm (also for hex 2.2 mm)
  • Features 1
    Can be used for either hexagon (2.2 mm) or hexalobular (2.2 mm-2.5 mm)
Part Number
1152985
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 286.65

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.8
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Stainless
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2.2
  • Material
    Main Body: Brass; Driver: Cr-V Steel
  • Set 1
    Screwdriver: +No.00/-1.8 mm. Hexalobular 2.2-2.5 mm (also for hex 2.2 mm)
  • Features 1
    Can be used for either hexagon (2.2 mm) or hexalobular (2.2 mm-2.5 mm)

Product Description

[Features]
· Can also turn nuts on rimless glasses.
· Usable with both hex (2.2 mm) and hexalobular (2.2 mm to 2.5 mm)

Specifications of 1152985

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00
  • Tip Size, Slotted (-) Blade Width (mm) B1
    1.8
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Stainless
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2.2
  • Material
    Main Body: Brass; Driver: Cr-V Steel
  • Set 1
    Screwdriver: +No.00/-1.8 mm. Hexalobular 2.2-2.5 mm (also for hex 2.2 mm)
  • Features 1
    Can be used for either hexagon (2.2 mm) or hexalobular (2.2 mm-2.5 mm)
Part Number
1152985
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 286.65

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1