(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interchangeable Electric Screwdriver (Negi-pita)

Interchangeable Electric Screwdriver (Negi-pita)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1144190

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • Material
    Base unit: Molybdenum vanadium steel; Finish: Electroless nickel plating; Hardness: HRC57±1; Handle: PP+TPR
  • Features 1
    +No.1:M2/+No.2:M3~M5/+No3:M6/-6:M3~M5
  • Features 2
    Eye Bolt Rotation Included
Part Number
1144190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 289.20

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • Material
    Base unit: Molybdenum vanadium steel; Finish: Electroless nickel plating; Hardness: HRC57±1; Handle: PP+TPR
  • Features 1
    +No.1:M2/+No.2:M3~M5/+No3:M6/-6:M3~M5
  • Features 2
    Eye Bolt Rotation Included

Product Description

[Features]
· Handles almost all screws.
· +No.1: M2/+No.2: M3 – M5/+No3: M6/-6: M3 – M5.
· Eye bolt rotation included

Specifications of 1144190

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Grip Type
    Resin
  • Material
    Base unit: Molybdenum vanadium steel; Finish: Electroless nickel plating; Hardness: HRC57±1; Handle: PP+TPR
  • Features 1
    +No.1:M2/+No.2:M3~M5/+No3:M6/-6:M3~M5
  • Features 2
    Eye Bolt Rotation Included
Part Number
1144190
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 289.20

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1