(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stubby Ratchet Screwdriver

Stubby Ratchet Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1150311

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Single Item / Set Classification
    Single Item
  • Magnet
    None
  • Grip Type
    Resin
  • Material
    Body: PP+TPR, Double-Headed Bit for Stubby Ratchet: S-2 Steel
  • Set 1
    Stubby Ratchet 6.35 mm Hexagonal Shaft double headed Bit 30 mm/+ No. 2 x -5.5 mm
  • Features 1
    Easy-Work Ratchet Type
  • Intended Use
    Convenient for narrow spaces.
Part Number
1150311
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 492.49

HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Single Item / Set Classification
    Single Item
  • Magnet
    None
  • Grip Type
    Resin
  • Material
    Body: PP+TPR, Double-Headed Bit for Stubby Ratchet: S-2 Steel
  • Set 1
    Stubby Ratchet 6.35 mm Hexagonal Shaft double headed Bit 30 mm/+ No. 2 x -5.5 mm
  • Features 1
    Easy-Work Ratchet Type
  • Intended Use
    Convenient for narrow spaces.

Product Description

[Features]
· Can be used for final tightening.
· Smooth rotations for more effective tightening and minimal loss. The number of gear teeth is 42.
· Easy-work ratchet type

Specifications of 1150311

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    5.5
  • Single Item / Set Classification
    Single Item
  • Magnet
    None
  • Grip Type
    Resin
  • Material
    Body: PP+TPR, Double-Headed Bit for Stubby Ratchet: S-2 Steel
  • Set 1
    Stubby Ratchet 6.35 mm Hexagonal Shaft double headed Bit 30 mm/+ No. 2 x -5.5 mm
  • Features 1
    Easy-Work Ratchet Type
  • Intended Use
    Convenient for narrow spaces.
Part Number
1150311
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 492.49

HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1