- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Precision Screwdriver (with Screw Keeper)
Specifications of 70+000
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.000
-
- Tip size / flathead (-) blade width (mm) B1
- -
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Compatible Screw Head Diameter(mm)
- 2.5
-
- Product Code
- 069211
-
- JAN Code
- 4954458093618
-
- Main Body Material
- Brass
-
- Features
- Latches on to extremely small screws and won't let go. It also makes tightening and loosening easier.
-
- Application
- When tightening or loosening extremely small screws, there are plenty of times when screws fall and get lost during a task. The screw is held inside the tip pipe to facilitate safe work.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip standards |
Tip size / Phillips (+) |
Tip size / flathead (-) blade width (mm) B1 |
Compatible Screw Head Diameter (mm) |
Product Code |
JAN Code |
|
฿ 199.12
|
HAH HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Phillips (+) |
No.000 |
- |
2.5 |
069211 |
4954458093618 |
Basic Specifications
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Main Body Material
- Brass
-
- Features
- Latches on to extremely small screws and won't let go. It also makes tightening and loosening easier.
-
- Application
- When tightening or loosening extremely small screws, there are plenty of times when screws fall and get lost during a task. The screw is held inside the tip pipe to facilitate safe work.
Product Description
Latches on to miniature screws and won't let go. It also makes tightening and loosening easier.
Specifications of 70+000
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.000
-
- Tip size / flathead (-) blade width (mm) B1
- -
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Stainless Steel
-
- Compatible Screw Head Diameter(mm)
- 2.5
-
- Product Code
- 069211
-
- JAN Code
- 4954458093618
-
- Main Body Material
- Brass
-
- Features
- Latches on to extremely small screws and won't let go. It also makes tightening and loosening easier.
-
- Application
- When tightening or loosening extremely small screws, there are plenty of times when screws fall and get lost during a task. The screw is held inside the tip pipe to facilitate safe work.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Tip standards |
Tip size / Phillips (+) |
Tip size / flathead (-) blade width (mm) B1 |
Compatible Screw Head Diameter (mm) |
Product Code |
JAN Code |
|
฿ 199.12
|
HAH HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Phillips (+) |
No.000 |
- |
2.5 |
069211 |
4954458093618 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?