(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Precision Screwdriver (With Screw Keeper) 6-piece Set

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 70-A

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.000 / No.00
  • Tip size / flathead (-) blade width (mm) B1
    0.9 ~ 1.8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Set Content
    +000・+00・-0.9・-1.2・-1.4・-1.8
  • Product Code
    069201
  • JAN Code
    4954458093519
  • Main Body Material
    Brass
  • Features
    Latches on to extremely small screws and won't let go. It also makes tightening and loosening easier.
  • Application
    When tightening or loosening extremely small screws, there are plenty of times when screws fall and get lost during a task. The screw is held inside the tip pipe to facilitate safe work.
Part Number
70-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Set Content Product Code JAN Code

฿ 569.86

HAH HAND TOOL 1 Piece(s) 31 Day(s) No.000 / No.00 0.9 ~ 1.8 +000・+00・-0.9・-1.2・-1.4・-1.8 069201 4954458093519

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Main Body Material
    Brass
  • Features
    Latches on to extremely small screws and won't let go. It also makes tightening and loosening easier.
  • Application
    When tightening or loosening extremely small screws, there are plenty of times when screws fall and get lost during a task. The screw is held inside the tip pipe to facilitate safe work.

Product Description

Latches on to miniature screws and won't let go. It also makes tightening and loosening easier.

Specifications of 70-A

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.000 / No.00
  • Tip size / flathead (-) blade width (mm) B1
    0.9 ~ 1.8
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Stainless Steel
  • Set Content
    +000・+00・-0.9・-1.2・-1.4・-1.8
  • Product Code
    069201
  • JAN Code
    4954458093519
  • Main Body Material
    Brass
  • Features
    Latches on to extremely small screws and won't let go. It also makes tightening and loosening easier.
  • Application
    When tightening or loosening extremely small screws, there are plenty of times when screws fall and get lost during a task. The screw is held inside the tip pipe to facilitate safe work.
Part Number
70-A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Set Content Product Code JAN Code

฿ 569.86

HAH HAND TOOL 1 Piece(s) 31 Day(s) No.000 / No.00 0.9 ~ 1.8 +000・+00・-0.9・-1.2・-1.4・-1.8 069201 4954458093519

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1