1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Files, 150 mm

GRINDING/FINISHING

Plastic Files, 150 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 641.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For processing PVC and plastics

 
Part Number
1070591
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 641.02

GRINDING/FINISHING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Total Length(mm) 280 Roughness of the Grain Medium Texture Single / Set Product Single Item
Material (Body) SKS-8 Material (Handle) PVC+TPR Shape Semi-Circular
Blade Length(mm) 150 Width(mm) 33 Thickness(mm) 20
Weight(g) 97