1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Wire Brush

HAH GRINDING/FINISHING

Cup Wire Brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 676.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For removing grime from metal, wood, stone products, and tiles

Part Number
CB-75N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 676.92

HAH GRINDING/FINISHING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Hair material Nylon Wire with Abrasive Outer Diameter(mm) 75
Mounting part Screw Thread Diameter M10 Hole Diameter(mm) 1.5
Size(mm) 75 Max. Rotational Speed(r.p.m) 12000 Features For removing grime from metal, wood, stone products, and tiles
Type Nylon Line Mounting Tool 100 mm Disc grinder JAN Code 4954458232642