1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H&H, Cup Wire Brush, Stainless Steel / Aluminum Polishing, CB-75S

HAH GRINDING/FINISHING

H&H, Cup Wire Brush, Stainless Steel / Aluminum Polishing, CB-75S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 791.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A cup wire brush that can be used for polishing stainless steel and aluminum.

Part Number
CB-75S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 791.81

HAH GRINDING/FINISHING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Hair material Stainless Steel Outer Diameter(mm) 75
Mounting part Screw Thread Diameter M10 Hole Diameter(mm) 1.5
Size(mm) 75 Max. Rotational Speed(r.p.m) 12000 Features For polishing stainless steel or aluminum
Type Stainless Steel Wire Mounting Tool 100 mm Disc grinder JAN Code 4954458232635