1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex shaft cap wire brush

HAH GRINDING/FINISHING

Hex shaft cap wire brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 889.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For deburring/steel plate washing and cleaning/wood sand machining/pretreatment for car body surface painting

Part Number
BCG-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 889.95

HAH GRINDING/FINISHING 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35 Product Type Cup Type Brush Outer Diameter(mm) 75
Material Grid Line Max. Rotational Speed(r.p.m) 3000 Application For deburring/steel plate washing and cleaning/wood sand machining/pretreatment for car body surface painting
JAN Code 4954458237234