1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

H&H, Hex Shank Wheel Wire Brush, BWS

H&H, Hex Shank Wheel Wire Brush, BWS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 411.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This wheel wire brush is suitable for removing rust, deburring, polishing stainless steel, and various other polishing operations at high temperatures.

Part Number
BWS-38
BWS-50
BWS-75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Max. Rotational Speed
(r.p.m)
JAN Code

฿ 411.52

HAH GRINDING/FINISHING 3 Piece(s) 6 Day(s) 3838004954458237043

฿ 422.32

HAH GRINDING/FINISHING 3 Piece(s) 6 Day(s) 5038004954458237050

฿ 456.77

HAH GRINDING/FINISHING 3 Piece(s) 7 Day(s) 7530004954458237067

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 6.35 Product Type Wheel Brush Material Stainless Steel Wire
Application For deburring, stainless steel sharpening, various sharpening work in high temperature conditions