1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Titanium coating spiral step drill

Titanium coating spiral step drill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,696.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For boring holes in thin stainless steel panel, thin iron panel, aluminum panel, plastic, wood, non-flammable material, and other material

Part Number
STP-7
STP-9
STP-11
STP-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Steps Size
(mm)
Cord JAN Code

฿ 1,696.73

STEP DRILLS 1 Piece(s) 31 Day(s) 94/5/6/7/8/9/10/11/123153374954458013173

฿ 2,454.66

STEP DRILLS 1 Piece(s) 31 Day(s) 104/6/8/10/12/14/16/18/20/223153394954458013197

฿ 1,840.00

STEP DRILL 1 Piece(s) Same day 95/7/9/11/13/15/17/19/213153404954458013227

฿ 3,372.00

STEP DRILLS 1 Piece(s) 16 Day(s) 123/4/5/6/7/8/9/10/11/12/13/143153434954458013258

Loading...

  1. 1

Basic Information

Application For boring holes in thin stainless steel panel, thin iron panel, aluminum panel, plastic, wood, non-flammable material, and other material Material Cobalt HSS Steel Hardness HRC63-65