1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Shaft Electric Screwdriver Tap (DD4)

HAH TAP

Hex Shaft Electric Screwdriver Tap (DD4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert with one touch into the hex shaft bit of battery screwdrivers or impact drivers to form clean female threads.

Part Number
DD4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
Product Code JAN Code

฿ 467.00

HAH TAP 1 Piece(s) 31 Day(s) 4X0.71101944954458273829

Loading...

  1. 1

Basic Information

Tap Type Thread-cutting-related tool Hole type For through hole Coating Y/N NA
Coating Type Non-Coated Application General Steel, Alloy Steel, Nonferrous Metal Material SKS2