(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Uses high-carbon steel material with excellent durability. For professional use.
Tap Type | Thread-cutting-related tool | Coating Y/N | NA | Coating Type | Non-Coated |
---|---|---|---|---|---|
Size(mm) | H255XW120XD20 | Product Code | 330202 | JAN Code | 4954458300198 |
Mass(g) | 745 | Set Content | 18PCS Tap & Die: M3X0.5 M4X0.7 M5X0.8 M6X1.0 M7X1.0 M8 / 1.25 M10X1.5 M12X1.75 x 1 / 8NPT27 / 1 pc, Tap Wrench: M3-M12 / 1 pc, Die Stock: 25 mm / 1 pc, Screwdriver | Features | Uses high-carbon steel material with excellent durability |
Material | Carbon Steel Hardness HRC45-50° |
Please check the type/dimensions/specifications of the part HTD-21H in the 21 PCS Tap & Die Set series.
How can we improve?
How can we improve?