Helmet Hanger SC Keeper SCKP

Caution
Product Description
Helmet hanger ideal for helmet storage.
[Features]
· Can be mounted on its own, or connected to other hangers, so is suitable for any number of people.
· Compatible with both "American" type and MP type helmets.
· Mounting is either by magnet or bolt. Can also be installed on the side of a desk, etc.
· Made of ABS resin. ABS resin is light, with superior mechanical strength and resistant to impacts, bending fatigue, tension, etc., allowing for long term use.
* Because it is flammable, do not use in fire or high-temperature locations.
* The material can degrade if left under strong direct sunlight for long periods. Be careful.
[Applications]
· Stowing helmets. It can be used in various industries where helmets are used.
Features
●Since it can be installed from 1 piece and can be connected, it can be installed as needed up to multiple people.●As it is with magnet, it can be attached next to the desk.
Specification
●Color:Light Blue●W x L(mm):275 x 233
●SPQ(piece):3