(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Dandy Platform Truck Series, Handwheel Holding Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of UDL-DX

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    150
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Folding type
  • Table Dimension(mm)
    W 450 ×D 710 ×H 147
  • Handle Height(mm)
    888
  • Wheel Diameter(mm)
    100
  • JAN Code
    4580132437227
  • Mass(kg)
    12
  • Exterior
    Folding type/Universal Design Handle/Unichrome Plating Finish/All Rubber/Mat Affixed/Metal Caster Fittings (Steel)
  • Quantity
    1 unit
Part Number
UDL-DX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 10,829.00

STEEL PLATFORM TRUCKS 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    150
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Folding type
  • Table Dimension(mm)
    W 450 ×D 710 ×H 147
  • Handle Height(mm)
    888
  • Wheel Diameter(mm)
    100
  • JAN Code
    4580132437227
  • Mass(kg)
    12
  • Exterior
    Folding type/Universal Design Handle/Unichrome Plating Finish/All Rubber/Mat Affixed/Metal Caster Fittings (Steel)
  • Quantity
    1 unit

Product Description

Steel platform truck with folding handle for compact storage.
[Features]
· The trolley body design offers excellent strength and durability thanks to lateral stamping and lengthwise beams.
· Hanaoka Sharyo's proprietary handle has a universal design developed for good operability.
· Handle shape enables the cart to be pushed easily with one hand.
· Robust steel cart. Hanaoka Sharyo's proprietary frame structure delivers phenomenal strength.
[Usage]
· Various transportation works.

Specifications of UDL-DX

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    150
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Folding type
  • Table Dimension(mm)
    W 450 ×D 710 ×H 147
  • Handle Height(mm)
    888
  • Wheel Diameter(mm)
    100
  • JAN Code
    4580132437227
  • Mass(kg)
    12
  • Exterior
    Folding type/Universal Design Handle/Unichrome Plating Finish/All Rubber/Mat Affixed/Metal Caster Fittings (Steel)
  • Quantity
    1 unit
Part Number
UDL-DX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 10,829.00

STEEL PLATFORM TRUCKS 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1