(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Foot-Operated Type Lift Platform Truck, Dandy Lift

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 37,084.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
UDA-350W
UDA-500
UDA-800
UDL-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Stepping Times
(times)
Body Size
(mm)
Wheel Diameter Wheel Material Handbrake JAN Code Mass
(kg)
Quantity

฿ 102,865.00

TABLE LIFTS 1 Piece(s) 19 Day(s) 345 600 910 1265 350 45 W600×D1080×H965 125 Rubber Floor Locks 4580132432024 105 1 unit

฿ 79,567.00

TABLE LIFTS 1 Piece(s) 90 Day(s) 300 600 910 930 500 45 W600×D1070×H965 125 Rubber Floor Locks 4580132432000 88 1 unit

฿ 109,608.00

TABLE LIFTS 1 Piece(s) 40 Day(s) 330 600 1000 1020 800 55 W600×D1165×H970 150 Urethane Floor Locks 4580132432017 114 1 unit

฿ 37,084.00

TABLE LIFTS 1 Piece(s) 35 Day(s) 210 450 710 735 150 15 W450×D960×H885 100 Rubber Caster Stopper 4580132432048 39 1 unit

Basic Specifications

  • Product Type
    Moving Lifter
  • Type Details
    Jack Type
  • Wheel Movable
    Rear Swivel Wheels
  • Quantity
    1 unit

Product Description

A lift truck that employs a hydraulic jack.
[Features]
· A product that prevents lower back pain and which employs a hydraulic jack to enable table height to be adjusted easily using your foot.
· A hand lift truck that performs two roles: transporting and lifting.
· The handle, pedal and release lever feature a universal design.
· Equipped with a specially designed hydraulic unit (jack) that features excellent durability and reliability.
· Pedal pressure has been greatly enhanced. Lifting of heavy objects can be performed easily.
[Usage]
· As a work bench or inspection table on assembly and processing lines where raising, lowering and transporting items is required.
· Ideal as a work bench, for restocking shelves, for transporting, or for use on shipping lines.

Part Number
UDA-350W
UDA-500
UDA-800
UDL-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Table height Minimum (mm) Table dimensions Width (mm) Table dimensions Length (mm) Table height Maximum (mm) Load Weight (kg) Stepping Times
(times)
Body Size
(mm)
Wheel Diameter Wheel Material Handbrake JAN Code Mass
(kg)
Quantity

฿ 102,865.00

TABLE LIFTS 1 Piece(s) 19 Day(s) 345 600 910 1265 350 45 W600×D1080×H965 125 Rubber Floor Locks 4580132432024 105 1 unit

฿ 79,567.00

TABLE LIFTS 1 Piece(s) 90 Day(s) 300 600 910 930 500 45 W600×D1070×H965 125 Rubber Floor Locks 4580132432000 88 1 unit

฿ 109,608.00

TABLE LIFTS 1 Piece(s) 40 Day(s) 330 600 1000 1020 800 55 W600×D1165×H970 150 Urethane Floor Locks 4580132432017 114 1 unit

฿ 37,084.00

TABLE LIFTS 1 Piece(s) 35 Day(s) 210 450 710 735 150 15 W450×D960×H885 100 Rubber Caster Stopper 4580132432048 39 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1