(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Piping Identification Tape (Aluminum)

Piping Identification Tape (Aluminum)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AC-22S

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Detail
    Gray
  • Raw Material
    Aluminum
  • Classification Detail
    Piping Identification Tape (Aluminum)
  • Use
    Identification sheet for fluids in piping
  • Munsell Value
    Color gray Munsell value N6.5
  • Weight(g)
    50
  • Amount Of Content
    1 Roll
Part Number
AC-22S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 353.53

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Detail
    Gray
  • Raw Material
    Aluminum
  • Classification Detail
    Piping Identification Tape (Aluminum)
  • Use
    Identification sheet for fluids in piping
  • Munsell Value
    Color gray Munsell value N6.5
  • Weight(g)
    50
  • Amount Of Content
    1 Roll

Product Description

Made from aluminum for excellent durability and resistance to discoloration.

Specifications of AC-22S

  • Product Type
    Adhesive Tape
  • Color
    Black Color
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Detail
    Gray
  • Raw Material
    Aluminum
  • Classification Detail
    Piping Identification Tape (Aluminum)
  • Use
    Identification sheet for fluids in piping
  • Munsell Value
    Color gray Munsell value N6.5
  • Weight(g)
    50
  • Amount Of Content
    1 Roll
Part Number
AC-22S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 353.53

SAFETY STRIPE TAPES 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1