(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CMSB-18 |
CMSB-24 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Blade Mountains | Code | JAN | Use |
---|---|---|---|---|---|---|---|---|---|---|
฿ 212.26 |
SAWS | 1 Pack(s) |
3 Pieces Per Package |
22 Day(s) | 18 (Coarse) | 820271 | 4954458296255 | For PVC and plastic | ||
฿ 232.00 |
SAWS | 1 Pack(s) |
3 Pieces Per Package |
22 Day(s) | 24 (second cut) | 820272 | 4954458296262 | General metal and cast iron |
Use while mounted on a fixed frame saw or pipe frame saw.
Part Number |
---|
CMSB-18 |
CMSB-24 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Number of Blade Mountains | Code | JAN | Use |
---|---|---|---|---|---|---|---|---|---|---|
฿ 212.26 |
SAWS | 1 Pack(s) |
3 Pieces Per Package |
22 Day(s) | 18 (Coarse) | 820271 | 4954458296255 | For PVC and plastic | ||
฿ 232.00 |
SAWS | 1 Pack(s) |
3 Pieces Per Package |
22 Day(s) | 24 (second cut) | 820272 | 4954458296262 | General metal and cast iron |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?