(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gold Cutting Saw with Angle Adjustment 250 mm

Gold Cutting Saw with Angle Adjustment 250 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of CMS-250

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Carbon Steel
  • Material, handle
    Elastomer Resin
  • Blade Length(mm)
    230 ~ 259
  • Overall Length(mm)
    400 ~ 499
  • Body Size(mm)
    H160XW465XD30
  • Number of Blade Mountains
    24 (second cut)
  • Code
    820261
  • JAN
    4954458296224
  • Storage Frame Material
    Steel
  • Features
    Blade is less likely to shift with fixed frame for superior work efficiency. Suitable for PVC, plastic, aluminum, and brass materials, etc.
  • Use
    For General Metals
Part Number
CMS-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,549.00

SAWS 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Carbon Steel
  • Material, handle
    Elastomer Resin
  • Blade Length(mm)
    230 ~ 259
  • Overall Length(mm)
    400 ~ 499
  • Body Size(mm)
    H160XW465XD30
  • Number of Blade Mountains
    24 (second cut)
  • Code
    820261
  • JAN
    4954458296224
  • Storage Frame Material
    Steel
  • Features
    Blade is less likely to shift with fixed frame for superior work efficiency. Suitable for PVC, plastic, aluminum, and brass materials, etc.
  • Use
    For General Metals

Product Description

A fixed frame minimizes blade shaking for excellent work efficiency. For PVC, plastic, aluminum or brass, etc. For general metals

Specifications of CMS-250

  • Product Type
    Single-Edged Saw
  • Product Specifications
    Replaceable Blade Type
  • Material, blade
    Carbon Steel
  • Material, handle
    Elastomer Resin
  • Blade Length(mm)
    230 ~ 259
  • Overall Length(mm)
    400 ~ 499
  • Body Size(mm)
    H160XW465XD30
  • Number of Blade Mountains
    24 (second cut)
  • Code
    820261
  • JAN
    4954458296224
  • Storage Frame Material
    Steel
  • Features
    Blade is less likely to shift with fixed frame for superior work efficiency. Suitable for PVC, plastic, aluminum, and brass materials, etc.
  • Use
    For General Metals
Part Number
CMS-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,549.00

SAWS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1