(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
803-83 |
803-84 |
811-70 |
812-44 |
820-01 |
820-10 |
832-93 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material (Body) | Detailed Sorting | Shape | Material (Body) | Display Content | Mount Specification | Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,928.69 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 6 Day(s) | Other | - | Horizontal | Iron Plate (Meiji thread) | Wearing protective gear | 4 Corner Holes | 450 | 450 | - | 1 Pack (5 Sheets) | ||
฿ 3,953.87 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 6 Day(s) | Other | - | Horizontal | Iron Plate (Meiji thread) | Wearing protective gear | 4 Corner Holes | 600 | 600 | - | 1 Pack (5 Sheets) | ||
฿ 184.82 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 6 Day(s) | Other | - | Strip-type Vertical | Eco Uniboard | Protective Storage Location | 2.5 mmφ holes: left 1, right 1 | 120 | 360 | 1.2 | 1 pc. | ||
฿ 456.19 |
HEATSTROKE MEASURES SIGNS | 2 Pack(s) |
5 Pieces Per Package |
6 Day(s) | Vinyl Chloride (PVC) | - | Strip-type Horizontal | - | Protective Storage Location | Sticker | 360 | 120 | 0.1 | 1 Pack (5 Sheets) | ||
฿ 1,216.00 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 10 Day(s) | Other | Noise Control Classification Sign | Horizontal | Eco Uniboard | Put on Ear Plugs | 2.5 mm φ holes at 4 corners | 450 | 600 | 1.2 | 1 pc. | ||
฿ 531.57 |
HEATSTROKE MEASURES SIGNS | 2 Piece(s) | - | 6 Day(s) | Vinyl Chloride (PVC) | Noise Control Classification Sign | Horizontal | - | Put on Ear Plugs | Sticker | 150 | 250 | - | 1 Pack (5 Sheets) | ||
฿ 2,205.71 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 10 Day(s) | Other | - | Horizontal | Iron Plate (Meiji thread) | Wearing protective gear | Holes: 3 up, 3 down | 300 | 1200 | - | 1 pc. |
37 types of display content available
Part Number |
---|
803-83 |
803-84 |
811-70 |
812-44 |
820-01 |
820-10 |
832-93 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Material (Body) | Detailed Sorting | Shape | Material (Body) | Display Content | Mount Specification | Longitudinal (mm) |
Side (mm) |
Thickness (mm) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,928.69 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 6 Day(s) | Other | - | Horizontal | Iron Plate (Meiji thread) | Wearing protective gear | 4 Corner Holes | 450 | 450 | - | 1 Pack (5 Sheets) | ||
฿ 3,953.87 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 6 Day(s) | Other | - | Horizontal | Iron Plate (Meiji thread) | Wearing protective gear | 4 Corner Holes | 600 | 600 | - | 1 Pack (5 Sheets) | ||
฿ 184.82 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 6 Day(s) | Other | - | Strip-type Vertical | Eco Uniboard | Protective Storage Location | 2.5 mmφ holes: left 1, right 1 | 120 | 360 | 1.2 | 1 pc. | ||
฿ 456.19 |
HEATSTROKE MEASURES SIGNS | 2 Pack(s) |
5 Pieces Per Package |
6 Day(s) | Vinyl Chloride (PVC) | - | Strip-type Horizontal | - | Protective Storage Location | Sticker | 360 | 120 | 0.1 | 1 Pack (5 Sheets) | ||
฿ 1,216.00 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 10 Day(s) | Other | Noise Control Classification Sign | Horizontal | Eco Uniboard | Put on Ear Plugs | 2.5 mm φ holes at 4 corners | 450 | 600 | 1.2 | 1 pc. | ||
฿ 531.57 |
HEATSTROKE MEASURES SIGNS | 2 Piece(s) | - | 6 Day(s) | Vinyl Chloride (PVC) | Noise Control Classification Sign | Horizontal | - | Put on Ear Plugs | Sticker | 150 | 250 | - | 1 Pack (5 Sheets) | ||
฿ 2,205.71 |
HEATSTROKE MEASURES SIGNS | 1 Piece(s) | - | 10 Day(s) | Other | - | Horizontal | Iron Plate (Meiji thread) | Wearing protective gear | Holes: 3 up, 3 down | 300 | 1200 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?