(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Armband with Fastener (Plug-In Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 848-41A

  • Product Type
    Arm Badge
  • Size(mm)
    Height 90 x Width 420 (Includes Data Entry Sheet 70 x 220 mm x 1)
  • Color
    Green
  • Body Material
    Soft Vinyl (with Upper Safety Pin, with Velcro)
  • Amount Of Content
    1 pc.
Part Number
848-41A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 248.05

ARM BANDS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Arm Badge
  • Size(mm)
    Height 90 x Width 420 (Includes Data Entry Sheet 70 x 220 mm x 1)
  • Color
    Green
  • Body Material
    Soft Vinyl (with Upper Safety Pin, with Velcro)
  • Amount Of Content
    1 pc.

Product Description

Vinyl armband with zipper.
[Features]
·Fasten both ends with Velcro and secure with a safety pin at the top.
·The original display can be replaced and used.
·5 colors available to choose from.
[Applications]
·As an armband of the original display.

Specifications of 848-41A

  • Product Type
    Arm Badge
  • Size(mm)
    Height 90 x Width 420 (Includes Data Entry Sheet 70 x 220 mm x 1)
  • Color
    Green
  • Body Material
    Soft Vinyl (with Upper Safety Pin, with Velcro)
  • Amount Of Content
    1 pc.
Part Number
848-41A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 248.05

ARM BANDS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1