- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 870-32
-
- Product Type 2
- Plastic Chain Stand
-
- Product Type 1
- Plastic Chain
-
- Color
- Yellow
-
- Size(mm)
- Height 1060
-
- Diameter φ(mm)
- 340
-
- Body Material
- High Density Polyethylene
-
- Mass(g)
- 1,300 (9,350 when Filled with Water)
-
- Features
- Reflects the lights from cars, etc., so it's safe at night.
-
- Notes
- Please use a plastic chain within 3 m intervals. It may fall if used outdoors, so make sure to put in some water. Please use antifreeze in cold areas.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,761.90
|
PLASTIC CHAIN STANDS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type 2
- Plastic Chain Stand
-
- Product Type 1
- Plastic Chain
-
- Color
- Yellow
-
- Size(mm)
- Height 1060
-
- Diameter φ(mm)
- 340
-
- Body Material
- High Density Polyethylene
-
- Mass(g)
- 1,300 (9,350 when Filled with Water)
-
- Features
- Reflects the lights from cars, etc., so it's safe at night.
-
- Notes
- Please use a plastic chain within 3 m intervals. It may fall if used outdoors, so make sure to put in some water. Please use antifreeze in cold areas.
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· Select from 2 types, yellow or yellow and black stripes.
· Made of plastic, so it is long lasting and will not rust.
· Designed for safety even if bumped by people or cars.
Specifications of 870-32
-
- Product Type 2
- Plastic Chain Stand
-
- Product Type 1
- Plastic Chain
-
- Color
- Yellow
-
- Size(mm)
- Height 1060
-
- Diameter φ(mm)
- 340
-
- Body Material
- High Density Polyethylene
-
- Mass(g)
- 1,300 (9,350 when Filled with Water)
-
- Features
- Reflects the lights from cars, etc., so it's safe at night.
-
- Notes
- Please use a plastic chain within 3 m intervals. It may fall if used outdoors, so make sure to put in some water. Please use antifreeze in cold areas.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,761.90
|
PLASTIC CHAIN STANDS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?