(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-8618 Work Cap (for Male/Female)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8618-008-F

  • Commodity Classification
    Cap
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    F
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy x Mist Violet
  • Material 1 Weaving
    Twill
  • Contents
    1 pc.
Part Number
8618-008-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Contents

฿ 554.13

WORK CLOTHES 1 Piece(s) Same day 10 1 pc.

Basic Specifications

  • Commodity Classification
    Cap
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    F
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy x Mist Violet
  • Material 1 Weaving
    Twill
  • Contents
    1 pc.

Product Description

Standard work cap using anti-static materials.
[Features]
· Uses the same material and colors as the MobinCut series for coordination.
· Uniforms that can be worn with a sense of being made to order from head to toe.
· Total coordination is possible with this cap, 10 colors of uniforms and shoes.
· With plastic adjuster.
· Anti-static performance that conforms to JIS T8118.

Specifications of 8618-008-F

  • Commodity Classification
    Cap
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    F
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy x Mist Violet
  • Material 1 Weaving
    Twill
  • Contents
    1 pc.
Part Number
8618-008-F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Contents

฿ 554.13

WORK CLOTHES 1 Piece(s) Same day 10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1