(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-Sleeve Polo Shirt Unisex 860

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,296.87 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
860-005-3L
860-005-4L
860-005-5L
860-005-L
860-005-LL
860-005-M
860-005-S
860-007-3L
860-007-4L
860-007-5L
860-007-L
860-007-LL
860-007-M
860-007-S
860-016-3L
860-016-4L
860-016-5L
860-016-L
860-016-LL
860-016-M
860-016-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,357.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Mint green 1 Pair

฿ 1,417.48

WORK CLOTHES 1 Piece(s) 11 Day(s) Green 4L Mint green 1 Pair

฿ 1,477.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Mint green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 11 Day(s) Green L Mint green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 11 Day(s) Green LL Mint green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Mint green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Mint green 1 Pair

฿ 1,357.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 Pair

฿ 1,417.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 Pair

฿ 1,477.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 Pair

฿ 1,357.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Grayish Mint Green 1 Pair

฿ 1,417.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Grayish Mint Green 1 Pair

฿ 1,477.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Grayish Mint Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Grayish Mint Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Grayish Mint Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Grayish Mint Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Grayish Mint Green 1 Pair

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 50 %, Cotton 50 %
  • Material
    Spotted, Cotton Lined
  • Process
    Severis (Antibacterial and odor-resistant)
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
  • Jacket Cuff
    Rib Specification
  • Contents
    1 Pair

Product Description

[Features]
· Abundant color variations.
· Is comfortable and has stable quality, making it a good partner for you.
· Shape stability has been realized not through post-processing, but thanks to special quality control and advanced technology, from the base thread to knitting, dyeing and sewing.
· Lining is made of pique fabric and the surface material is polyester having undergone Severis® (antibacterial, deodorizing) processing.
· Since it is a shape stabilized product, it will not shrink, wrinkle, or fade even after repeated washings.
· Since the surface is 100% polyester material, even after repeated washings there is almost no color bleeding or fading.
· 100% cotton lining that is gentle on the skin and has excellent sweat absorption.
· Antibacterial and deodorizing Severis processing that enables it can be worn comfortably and without sweat odors at all times.
· Long fibers are also mixed in with the collar and cuffs so that the shape does not change even when washing.
· Abundant sizes and colors are available.

Part Number
860-005-3L
860-005-4L
860-005-5L
860-005-L
860-005-LL
860-005-M
860-005-S
860-007-3L
860-007-4L
860-007-5L
860-007-L
860-007-LL
860-007-M
860-007-S
860-016-3L
860-016-4L
860-016-5L
860-016-L
860-016-LL
860-016-M
860-016-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,357.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Mint green 1 Pair

฿ 1,417.48

WORK CLOTHES 1 Piece(s) 11 Day(s) Green 4L Mint green 1 Pair

฿ 1,477.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Mint green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 11 Day(s) Green L Mint green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 11 Day(s) Green LL Mint green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Mint green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Mint green 1 Pair

฿ 1,357.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Green 1 Pair

฿ 1,417.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Green 1 Pair

฿ 1,477.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Green 1 Pair

฿ 1,357.18

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Grayish Mint Green 1 Pair

฿ 1,417.48

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Grayish Mint Green 1 Pair

฿ 1,477.78

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Grayish Mint Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Grayish Mint Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Grayish Mint Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Grayish Mint Green 1 Pair

฿ 1,296.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Grayish Mint Green 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1