(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long-Sleeve Shirt, Thin Cloth 285

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,538.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
285-115-3L
285-115-4L
285-115-5L
285-115-L
285-115-LL
285-115-M
285-115-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,598.39

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Olive 1 Pair

฿ 1,658.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Olive 1 Pair

฿ 1,719.01

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Olive 1 Pair

฿ 1,538.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Olive 1 Pair

฿ 1,538.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Olive 1 Pair

฿ 1,538.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Olive 1 Pair

฿ 1,538.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Olive 1 Pair

Basic Specifications

  • Commodity Classification
    Working Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35% (Recycled Polyester 55%)
  • Material
    After PET Burberry
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Pocket Zipper/Vislon® (Slider: Plastic)
  • Included 01
    D Can/Plastic (Inside right chest pocket)
  • Jacket Cuff
    Cuffs (Dot Buttons x 2)
  • Contents
    1 Pair

Product Description

A product that supports corporate environmental measures, with swing sleeves for easy movement.

[Features]
· Product can be used year-round.

Part Number
285-115-3L
285-115-4L
285-115-5L
285-115-L
285-115-LL
285-115-M
285-115-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 1,598.39

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Olive 1 Pair

฿ 1,658.71

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Olive 1 Pair

฿ 1,719.01

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 5L Olive 1 Pair

฿ 1,538.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Olive 1 Pair

฿ 1,538.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Olive 1 Pair

฿ 1,538.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Olive 1 Pair

฿ 1,538.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Olive 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1