Toe Box Work Shoes / Safety Shoes (Synthetic Leather Shoes) A350 Hook & Loop Fastener Type

Brand :
ANGEL SHOES

Caution

    Product Description

    Standard-type safety shoes with toe caps.
    [Features]
    · Wide 4E specification reduces the burden on feet.
    · Toe caps are steel and conform to JIS T8101 S type.
    · Lightweight and well-cushioned thanks to 2-layer urethane sole.
    · Affordable safety shoes with artificial leather uppers.
    · Easy to put on and take off due to the use of Magic Tape rather than a cord. No need to worry about a cord coming loose.
    · Wide range of sizes available, from 23.0 cm to 30.0 cm.
    [Applications]
    · Ideal for transportation work, warehouse work, security related work (construction guard, on-site guidance, etc.), etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Toe Box Work Shoes / Safety Shoes (Synthetic Leather Shoes) A350 Hook & Loop Fastener Type | ANGEL SHOES | MISUMI Thailand