(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Helmet Tie (Combined Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 106.52 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
377-502
377-503
377-504
377-505
377-506
377-507
377-508
377-511
377-512
377-901
377-902
377-903
377-904
377-905
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Display Character Color Body Material Horizontal
(mm)
Vertical
(mm)
JAN Code Trusco Code Features Application Mass Overview Amount Of Content

฿ 139.49

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Slinging - Soft Vinyl - - - - - - - - 1 pc.

฿ 134.96

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Signaller - Soft Vinyl - - - - - - - - 1 pc.

฿ 130.24

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Guide - Soft Vinyl - - - - - - - - 1 pc.

฿ 130.24

GOODS FOR HELMET 1 Piece(s) 12 Day(s) 58 165 Recruits - Soft Vinyl - - - - - - - - 1 pc.

฿ 134.96

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Operation Supervisor - Soft Vinyl - - - - - - - - 1 pc.

฿ 106.52

GOODS FOR HELMET 1 Piece(s) 10 Day(s) - - Plain - - 165 58 4582183902563 371-6317 By using Heltie it possible to identify the person's duties at a glance. For people working at construction sites, factories, etc. 7 For Heltie -

฿ 130.24

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Crane Driver - Soft Vinyl - - - - - - - - 1 pc.

฿ 130.24

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Operation Chief - Soft Vinyl - - - - - - - - 1 pc.

฿ 130.24

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Monitoring Personnel - Soft Vinyl - - - - - - - - 1 pc.

฿ 379.64

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 90 310 - Red Neoprene Rubber - - - - As it can be moved forward and backwards, it is easy to see from the front and above. - - - 1 pc.

฿ 379.64

GOODS FOR HELMET 1 Piece(s) 12 Day(s) 90 310 - Pink (fluorescent) Neoprene Rubber - - - - As it can be moved forward and backwards, it is easy to see from the front and above. - - - 1 pc.

฿ 379.64

GOODS FOR HELMET 1 Piece(s) 1 Day(s) 90 310 - Yellow (fluorescence) Neoprene Rubber - - - - As it can be moved forward and backwards, it is easy to see from the front and above. - - - 1 pc.

฿ 379.64

GOODS FOR HELMET 1 Piece(s) 12 Day(s) 90 310 - Blue Neoprene Rubber - - - - As it can be moved forward and backwards, it is easy to see from the front and above. - - - 1 pc.

฿ 379.64

GOODS FOR HELMET 1 Piece(s) 1 Day(s) 90 310 - Green Neoprene Rubber - - - - As it can be moved forward and backwards, it is easy to see from the front and above. - - - 1 pc.

Basic Specifications

Product Description

Helmet tie (combination type) can be mounted on a helmet with a single motion, making identification simple.
[Features]
· Because it can be moved to the front or the back, it can be easily seen from both angles.
· Combination type that can be used with both rimmed and rimless helmets.
[Applications]
· Helmet-related accessory for identifying work type or role at a glance.

Part Number
377-502
377-503
377-504
377-505
377-506
377-507
377-508
377-511
377-512
377-901
377-902
377-903
377-904
377-905
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Width
(mm)
Display Character Color Body Material Horizontal
(mm)
Vertical
(mm)
JAN Code Trusco Code Features Application Mass Overview Amount Of Content

฿ 139.49

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Slinging - Soft Vinyl - - - - - - - - 1 pc.

฿ 134.96

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Signaller - Soft Vinyl - - - - - - - - 1 pc.

฿ 130.24

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Guide - Soft Vinyl - - - - - - - - 1 pc.

฿ 130.24

GOODS FOR HELMET 1 Piece(s) 12 Day(s) 58 165 Recruits - Soft Vinyl - - - - - - - - 1 pc.

฿ 134.96

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Operation Supervisor - Soft Vinyl - - - - - - - - 1 pc.

฿ 106.52

GOODS FOR HELMET 1 Piece(s) 10 Day(s) - - Plain - - 165 58 4582183902563 371-6317 By using Heltie it possible to identify the person's duties at a glance. For people working at construction sites, factories, etc. 7 For Heltie -

฿ 130.24

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Crane Driver - Soft Vinyl - - - - - - - - 1 pc.

฿ 130.24

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Operation Chief - Soft Vinyl - - - - - - - - 1 pc.

฿ 130.24

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 58 165 Monitoring Personnel - Soft Vinyl - - - - - - - - 1 pc.

฿ 379.64

GOODS FOR HELMET 1 Piece(s) 10 Day(s) 90 310 - Red Neoprene Rubber - - - - As it can be moved forward and backwards, it is easy to see from the front and above. - - - 1 pc.

฿ 379.64

GOODS FOR HELMET 1 Piece(s) 12 Day(s) 90 310 - Pink (fluorescent) Neoprene Rubber - - - - As it can be moved forward and backwards, it is easy to see from the front and above. - - - 1 pc.

฿ 379.64

GOODS FOR HELMET 1 Piece(s) 1 Day(s) 90 310 - Yellow (fluorescence) Neoprene Rubber - - - - As it can be moved forward and backwards, it is easy to see from the front and above. - - - 1 pc.

฿ 379.64

GOODS FOR HELMET 1 Piece(s) 12 Day(s) 90 310 - Blue Neoprene Rubber - - - - As it can be moved forward and backwards, it is easy to see from the front and above. - - - 1 pc.

฿ 379.64

GOODS FOR HELMET 1 Piece(s) 1 Day(s) 90 310 - Green Neoprene Rubber - - - - As it can be moved forward and backwards, it is easy to see from the front and above. - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Regardless of the rim around the helmet, you can use it for either type.

Specification

●L x W (mm):90 x 310
●SPQ(piece):1

Materials

●Neoprene Rubber

Warning

●Display accessory is not included.