1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Circular Chip Saw for Sheet Metal Work

Chargeable Circular Chip Saw for Sheet Metal Work
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,692.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a balance optimized for simple recharging, this rechargeable chip saw supports all applications.
· 100% laser cut using ultra-thin blade on base metal. Smooth cutting and beautiful cut surface retained with special tip undergoing precision polishing.

 
Part Number
99420
99421
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)

฿ 1,692.36

AWD TIP SAWS 1 Piece(s) 6 Day(s) 11040

฿ 1,794.88

AWD TIP SAWS 1 Piece(s) 6 Day(s) 12546

Loading...

  1. 1

Basic Information

Work Material Iron Blade Thickness(mm) 1 Use For thin iron plate
Compatible cutting material Galvalume Steel Sheets, Galvanized Iron, Tin Sheets, Copper Plates, Iron Sheets, Aluminum Siding Building Materials, Flame-Retardant Building Materials, Cement Excelsior Boards, Asbestos, Hebel Lite